您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® BL - Blind plugs brass
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories PG
SKINDICHT® Blind plugs
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_pg/skindicht_blindstopfen/bl.prj},{NB=SKINDICHT BL PG 16 Art. Nr 52003420},{IDNR=},{EAN=4044773438574},{ATN=52003420},{ARTB=SKINDICHT BL PG 16},{PG=PG 16},{DA=22.5},{KDM=21.2},{A=24.0},{C=9.5},{D=6.5},{E=15.0},{F=2.0},{MATERIAL=Messing vernickelt},{WG=14.0},{VPE=100},{VER=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
EAN
International part number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
PG
Thread
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
MATERIAL
Material
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINDICHT BL PG 7 Ar...
4044773409673
52002680
SKINDICHT BL PG 7
PG 7
14.0
8.0
5.0
Brass, nickel-plated
3.3
100
SKINDICHT BL PG 9 Ar...
4044773438611
52003390
SKINDICHT BL PG 9
PG 9
17.0
9.0
6.0
Brass, nickel-plated
4.8
100
SKINDICHT BL PG 11 A...
4044773438604
52003400
SKINDICHT BL PG 11
PG 11
20.0
9.0
6.0
Brass, nickel-plated
7.0
100
SKINDICHT BL PG 13,5 ...
4044773438581
52003410
SKINDICHT BL PG 13,5
PG 13,5
22.0
9.5
6.5
Brass, nickel-plated
9.9
100
SKINDICHT BL PG 16 A...
4044773438574
52003420
SKINDICHT BL PG 16
PG 16
24.0
9.5
6.5
Brass, nickel-plated
14.0
100
SKINDICHT BL PG 21 A...
4044773438543
52003430
SKINDICHT BL PG 21
PG 21
30.0
11.0
7.0
Brass, nickel-plated
25.0
50
SKINDICHT BL PG 29 A...
4044773438536
52003440
SKINDICHT BL PG 29
PG 29
39.0
12.0
8.0
Brass, nickel-plated
36.2
50
SKINDICHT BL PG 36 A...
4044773438529
52003450
SKINDICHT BL PG 36
PG 36
50.0
15.0
9.0
Brass, nickel-plated
80.5
25
SKINDICHT BL PG 42 A...
4044773438512
52003460
SKINDICHT BL PG 42
PG 42
57.0
16.0
10.0
Brass, nickel-plated
85.5
10
SKINDICHT BL PG 48 A...
4044773409598
52002790
SKINDICHT BL PG 48
PG 48
64.0
16.0
10.0
Brass, nickel-plated
104.7
10
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處