您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® BS - Spiral bending protection
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands polyamide PG
SKINTOP® bending protection
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelverschraubungen_polyamid_pg/skintop_biegeschutz/bs_pg.prj},{NB=SKINTOP BS PG 11 Art. Nr. 53015820(F=4)},{IDNR=},{ATN=53015820},{PG=PG 11},{FMIN=4.0},{FMAX=10.0},{F=4},{ND=18.6},{KDM=17.3},{SW=22},{A=24.4},{C=86.0},{D=8.0},{E=68.0},{H=10.0},{J=15.5},{K=5.0},{L=18.6},{N=7.6},{O=42.0},{P=2.8},{R=4.3},{S=47.0},{RAL7001=},{RAL9005=x},{MATERIAL=Kunststoff},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ATN
Part number
ⁿ/ₐ
PG
Thread
ⁿ/ₐ
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
E
[mm]
RAL7001
Silver grey
ⁿ/ₐ
RAL9005
Black
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SKINTOP BS PG 7 Art....
53015600
PG 7
2.5
6.5
15
16.4
62.0
7.8
46.0
x
Plastic
SKINTOP BS PG 7 Art....
53015800
PG 7
2.5
6.5
15
16.4
62.0
7.8
46.0
x
Plastic
SKINTOP BS PG 9 Art....
53015610
PG 9
3.5
8.0
19
21.1
73.5
8.0
56.0
x
Plastic
SKINTOP BS PG 9 Art....
53015810
PG 9
3.5
8.0
19
21.1
73.5
8.0
56.0
x
Plastic
SKINTOP BS PG 11 Art...
53015620
PG 11
4.0
10.0
22
24.4
86.0
8.0
68.0
x
Plastic
SKINTOP BS PG 11 Art...
53015820
PG 11
4.0
10.0
22
24.4
86.0
8.0
68.0
x
Plastic
SKINTOP BS PG 13,5 A...
53015630
PG 13,5
5.0
12.0
24
26.5
98.0
9.0
79.0
x
Plastic
SKINTOP BS PG 13,5 A...
53015830
PG 13,5
5.0
12.0
24
26.5
98.0
9.0
79.0
x
Plastic
SKINTOP BS PG 16 Art...
53015640
PG 16
9.0
14.0
27
29.5
111.5
10.0
90.0
x
Plastic
SKINTOP BS PG 16 Art...
53015840
PG 16
9.0
14.0
27
29.5
111.5
10.0
90.0
x
Plastic
SKINTOP BS PG 21 Art...
53015650
PG 21
13.0
18.0
33
36.2
129.0
11.0
105.0
x
Plastic
SKINTOP BS PG 21 Art...
53015850
PG 21
13.0
18.0
33
36.2
129.0
11.0
105.0
x
Plastic
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處