Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® STR - Cable gland plastic reduced
Bill of material
SKINTOP STR PG 21 Art. Nr. 53018150
ATN
Part number
53018150
PG
Thread
PG 21
FMIN
Clamping range min.
9.0 mm
FMAX
Clamping range max.
16.0 mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
SW
Wrench size
33 mm
A
Width across corners
36.2 mm
C
49.0 mm
D
11.0 mm
E
22.5 mm
RAL7001
Silver grey
RAL9005
Black
RAL7035
Light grey
x
MATERIAL
Material
Plastic
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices