Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® ST - Cable gland plastic
Bill of material
SKINTOP ST PG 42 Art. Nr. 53015080
ATN
Part number
53015080
PG
Thread
PG 42
FMIN
Clamping range min.
28.0 mm
FMAX
Clamping range max.
38.0 mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
SW
Wrench size
60 mm
A
Width across corners
67.0 mm
C
68.0 mm
D
13.4 mm
RAL7001
Silver grey
X
RAL7035
Light grey
RAL9005
Deep black
MATERIAL
Material
Plastic
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices