Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® ST-M - Cable gland plastic
Bill of material
SKINTOP ST-M 16x1,5 Art. Nr. 53111410
ATN
Part number
53111410
M
Thread
M 16x1,5
FMIN
Clamping range min.
4.5 mm
FMAX
Clamping range max.
10.0 mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
SW
Wrench size
19 mm
A
Width across corners
21.1 mm
C
34.0 mm
D
8.0 mm
RAL7001
Silver grey
RAL7035
Light grey
X
RAL9005
Deep black
MATERIAL
Material
Plastic
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices