Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® MS-M - Cable gland brass
Bill of material
SKINTOP MS-M63x1,5 Art. Nr. 53112070
EAN
International article number
4044773173093
ATN
Article number
53112070
ARTB
Article description
SKINTOP MS-M 63x1,5
M
Thread
M63x1,5
SW
Wrench size
67 mm
A
Width across corners
73.5 mm
C
67.0 mm
D
15.0 mm
FMIN
Clamping range min.
34.0 mm
FMAX
Clamping range max.
45.0 mm
F
Cable diameter
mm
Enter value for F
Cable diameter
mm
cm
inch
ft
MATERIAL
Material
Brass, nickel-plated
WG
Weight
398.2 g
VPE
Package [pc]
5
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices