Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® MR - Reducer brass
Bill of material
SKINDICHT MR PG 36 / 29 Art. Nr. 52003930
IDNR
Ident number
EAN
Int. Part number
4044773437928
ATN
Part number
52003930
ARTB
Article designation
SKINDICHT MR PG 36/29
PG1
Outer thread
PG 36
PG2
Inner thread
PG 29
A
width across corners
50 mm
C
Length
12.5 mm
D
Thread length
9.0 mm
WG
Weight
72.8 g
VPE
Pieces
25 ST
MATERIAL
Material
Brass, nickel-plated
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices