Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® EH - Brass brigth earthing sleeve
Bill of material
SKINDICHT EH 21/14 Art. Nr. 52010090
ATN
Part number
52010090
GR
Size
21/14
F
Ø
14.0 mm
A
Ø
26.0 mm
C
16 mm
D
0.4 mm
MATERIAL
Material
Brass, blank
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices