Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® SVF-M - Flat cable gland brass
Bill of material
SKINDICHT SVF-M 25x1,5 Art. Nr. 52107340
ATN
Part number
52107340
PG
Functional-PG
PG 21
SW1
28 mm
A1
31.2 mm
SW2
30 mm
A2
33.0 mm
C
30.5 mm
D
7 mm
F1MIN
Clamping range 1 min.
9.0 mm
F1MAX
Clamping range 1 max.
20.0 mm
F2MIN
Clamping range 2 min.
3.0 mm
F2MAX
Clamping range 2 max.
8.0 mm
MATERIAL
Material
Brass, nickel-plated
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices