Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SILVYN® FLEXILOK-M black
Bill of material
SILVYN® FLEXILOK-M black Art. Nr. 65500458
EAN
International Article Number
4044777319251
ATN
Part number
65500458
ARTB
Article description
SILVYN FLEXILOK-M M40x1,5/42 BK
CLRVIS
Color
Black
DES
Description
Metric Thread
CS
Conduit Size
42
TN
4
A
Thread
M42x1.5
B
Length
16 mm
C
Length
47 mm
D
Diameter
54 mm
E
Diameter
32.5 mm
F
Diameter
53 mm
G
Diameter
54 mm
VPE
Package [pc]
2
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices