{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_m23_kontakte/epic_m23_kontakte.prj},{NB=EPIC CIRCON Kontakte M23 Stiftkontakte Art. Nr. 72402001(P)},{EAN=4044773795738},{ATN=72402001},{ARTB=1 mm Stift löt},{ART=EPIC® M23 SLEM 1 mm AU 1.0 (10)},{WG=0.6},{VPE=10},{EDZ=LAPP.72402001.edz},{CTN=85366990},{TC=72402001},{GTIN=4044773795738},{IDNR=},{VERS=},{VERSX=2},{VERSXX=1},{VER100=P},{W=0.0062},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=72402001},{AAO676=72402001},{CNS_ELECTRO_MATERIAL=Brass},{DESCRIPTION_LONG=EPIC® SIGNAL M23 SLM 1MM AU 1.0 (10); Contact; Pin; Solder Termination; for cross-section (min./max.): 1mm² - 1mm²; Brass Gold-plated},{DESCRIPTION_SHORT=EPIC® SIGNAL M23 Contacts},{BAH005=50},{AAF726=7}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.