{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_m23_kontakte/epic_m23_kontakte.prj},{NB=EPIC CIRCON Kontakte M23 Stiftkontakte Art. Nr. 72401000(P)},{ATN=72401000},{WG=1.0},{VPE=100},{VERSX=3},{VERSXX=1},{EAN=4044773744682},{ARTB=2 mm Stift crimp},{ART=EPIC® M23 SCEM 2 mm AU 1.0 - 2.5 (100)},{EDZ=LAPP.72401000.edz},{CTN=85366990},{TC=72401000},{GTIN=4044773744682},{IDNR=},{VERS=},{W=0.001116},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=72401000},{AAO676=72401000},{CNS_ELECTRO_MATERIAL=Brass},{DESCRIPTION_LONG=EPIC® SIGNAL M23 SCM 2MM AU 1.0-2.5 (100); Contact; Pin; Crimp Termination; for cross-section (min./max.): 1mm² - 2.5mm²; Brass Gold-plated},{DESCRIPTION_SHORT=EPIC® SIGNAL M23 Contacts},{VER100=P}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.