{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_m23_einsatz/m23_insert_p-teil_12_asmtab.prj},{NB=EPIC CIRCON M23 Inserts P-Part 12 Art. Nr. 73002714},{ATN=73002714},{WG=10.0},{VPE=5},{VERSX=2},{VERSXX=0},{PRA=5},{EAN=4044773624601},{ARTB=},{ART=P-Teil},{KON=12},{EIN=+ Stiftkontakt Löt},{EDZ=LAPP.73002714.edz},{CTN=85366990},{TC=73002714},{GTIN=4044773624601},{IDNR=},{W=0.01},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=73002714},{AAO676=73002714},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® SIGNAL M23 12P SLM (5); Circular Connectors; M 23 Signal; Pin; Number of contacts: 12; for cross-section (min./max.):0.08mm² - 1mm²; },{DESCRIPTION_SHORT=EPIC® SIGNAL M23 Inserts 12 pole},{BAH005=100},{AAF726=7}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.