{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_m23_einsatz/m23_insert_e-teil_16_asmtab.prj},{NB=EPIC CIRCON M23 Inserts E-Part 16 Art. Nr. 73002708},{ATN=73002708},{WG=12.0},{VPE=5},{VERSX=2},{PRA=8},{EAN=4044773624533},{ARTB=},{ART=E-Teil},{KON=16},{EIN=+ Stiftkontakt Löt},{EDZ=LAPP.73002708.edz},{CTN=85366990},{TC=73002708},{GTIN=4044773624533},{IDNR=},{W=0.012},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=73002708},{AAO676=73002708},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® SIGNAL M23 16E SLM (5); Circular Connectors; M 23 Signal; Pin; Number of contacts: 16; for cross-section (min./max.):0.08mm² - 1mm²; },{DESCRIPTION_SHORT=EPIC® SIGNAL M23 Inserts 16 pole},{BAH005=100},{AAF726=7}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.