{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_ls1_kontakte/epic_ls1_kontakte_2.prj},{NB=EPIC CIRCON Kontakte LS1 Buchsenkontakte Art. Nr.74034500(P)},{ATN=74034500},{WG=0.2},{VPE=100},{VERS=6.000},{VERSX=1.000},{X=1},{EAN=4044773535907},{ARTB=EPIC LS1/M23 BCMD 1MM AU 0,14-1,0 (100)},{VER=1 mm Buchse Drahtfeder 0.14-1.0qmm},{BFM=D, A6},{ART=LS1 D BCEMD 1 mm AU 0.14 - 1.0},{CTN=85366990},{TC=74034500},{GTIN=4044773535907},{IDNR=},{W=0.2},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=74034500},{AAO676=74034500},{CNS_ELECTRO_MATERIAL=Zink},{DESCRIPTION_LONG=EPIC® LS1/M23 BCMD 1MM AU 0,14-1,0 (100); Contact; Socket; Crimp Termination; for cross-section (min./max.): 0.14mm² - 1mm²; Brass Gold-plated},{VER100=P}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.