Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1 F6 - 6 Contacts - 6 Contacts
Bill of material
EPIC® POWER LS1 F6 - 6 Contacts Art. Nr. 76133000
EAN
International article number
4044773533569
ATN
Article number
76133000
ART
Part
LS1 F6
KI
Contacts included
6
KAB
Cable clamping range
7.5-15.5
POL
Number of contacts
5 + PE
WG
Weight
120.0 g
VPE
Package [pc]
5
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices