{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_rechtecksteckverbinder_kontakte/epic_mc_3_6_gedrehte_kontakte.prj},{NB=EPIC MC 3,6 gedrehte Kontakte Art. Nr. 1121020C},{EAN=4044773599756},{ATN=1121020C},{ARTB=MC SCEM AG 10.0 D=3.6 KONTAKTSTIFT},{IDNR=},{MD=MC SCEM AG 10.0 D=3.6 KONTAKTSTIFT},{WG=3.6},{VPE=100},{EDZ=LAPP.1121020C.edz},{GTIN=4044773599756},{CTN=85366990},{TC=1121020C},{SE=408},{BU=ST},{WU=G},{V=9},{W=0.0036},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=1121020C},{AAO676=1121020C},{CNS_ELECTRO_MATERIAL=Brass},{DESCRIPTION_LONG=EPIC® MC SCEM AG 10.0 D=3.6 MALE CONTACT; Lathed Contact; Pin; Crimp Termination; for cross-section (min./max.): 10 mm²; Brass Silver-plated},{DESCRIPTION_SHORT=EPIC MC 3.6 turned contacts},{AAF726=65}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.