{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_rechtecksteckverbinder_kontakte/epic_h_be_2_5_gedrehte_kontakte.prj},{NB=EPIC H-BE 2,5 gedrehte Kontakte Art. Nr. 11197100},{ATN=11197100},{WG=1.4},{VPE=100},{SE=404},{EAN=4044773600063},{ARTB=EPIC H-BE BCEM AU 0.75-1.0mm²},{IDNR=},{MD=H-BE BCEM AU 0.75-1.0 KONTAKTBUCHSE(100)},{GTIN=4044773600063},{CTN=85369010},{TC=11197100},{BU=ST},{WU=G},{V=7},{W=0.00142},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=11197100},{AAO676=11197100},{CNS_ELECTRO_MATERIAL=Brass},{DESCRIPTION_LONG=EPIC® H-BE BCEM AU 0.75-1.0 FEMALE CONT (100); Lathed Contact; Socket; Crimp Termination; for cross-section (min./max.): 0.75mm² - 1mm²; Brass Gold-plated},{DESCRIPTION_SHORT=EPIC® H-BE 2.5 machined contacts},{AAF726=16}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.