{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_rechtecksteckverbinder_kontakte/epic_h_be_2_5_gedrehte_kontakte.prj},{NB=EPIC H-BE 2,5 gedrehte Kontakte Art. Nr. 11190000},{EAN=4044773600476},{ATN=11190000},{ARTB=EPIC H-BE SCEM AG 0.5mm²},{IDNR=},{MD=H-BE SCEM AG 0.5 KONTAKTSTIFT (100)},{WG=1.3},{VPE=100},{GTIN=4044773600476},{CTN=85369010},{TC=11190000},{SE=404},{BU=ST},{WU=G},{V=1},{W=0.0016},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=11190000},{AAO676=11190000},{CNS_ELECTRO_MATERIAL=Brass},{DESCRIPTION_LONG=EPIC® H-BE SCEM AG 0.5 MALE CONTACT (100); Lathed Contact; Pin; Crimp Termination; for cross-section (min./max.): 0.5 mm²; Brass Silver-plated},{DESCRIPTION_SHORT=EPIC® H-BE 2.5 machined contacts},{AAF726=16},{CNSELEK_4=},{AAU732=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.