{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_mh_modular_system_contacts/epic_mh_4.prj},{NB=EPIC MH Modular System contacts: MH 4.0mm Contacts Art. Nr. 44423250},{EAN=4044777489749},{ATN=44423250},{ARTB=EPIC MH SCEM AG 1.5sqmm D=4.0},{IDNR=},{CT=Stift},{AQS=1,5},{WG=3.6},{VPE=10},{EDZ=LAPP.44423250.edz},{GTIN=4044777489749},{CTN=85366990},{TC=44423250},{MD=EPIC MH SCEM AG 1.5sqmm D=4.0},{V=1},{W=0.0036},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44423250},{AAO676=44423250},{CNS_ELECTRO_MATERIAL=Brass},{DESCRIPTION_LONG=EPIC® MH SCEM AG 1.5sqmm D=4.0; Contact; Pin; Crimp Termination; for cross-section (min./max.): 1.5 mm²; Brass Silver-plated},{DESCRIPTION_SHORT=EPIC MH 4.0mm contacts},{AAF726=40}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.