{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_mc_module/epic_mc_module_universal_bus.prj},{NB=EPIC MC Module: Universal Bus Art. Nr. 10390700},{ATN=10390700},{WG=17.0},{VPE=5},{SE=395},{EAN=4044773583151},{ARTB=MCB 4+SCHIRM BUCHSENMODUL},{IDNR=},{MD=MCB 4+SCHIRM BUCHSENMODUL},{EDZ=LAPP.10390700.edz},{GTIN=4044773583151},{CTN=85472000},{TC=10390700},{BU=ST},{WU=G},{V=2},{W=0.017},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=10390700},{AAO676=10390700},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® Universal Bus Module Receptacle 4+ Shiel; Modular System; Screw connection; Number of contacts: 4; Contacts included; Required slots: 1; 30 V AC rms / DC according to UL/CSA; 1 A according to IEC}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.