{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_mc_module/epic_mc_module_4_pol_federzuganschluss.prj},{NB=EPIC MC Module: 4-pol Federzuganschluss Art. Nr. 10399700},{ATN=10399700},{WG=13.0},{VPE=10},{SE=393},{EAN=4044773582628},{ARTB=MCB 4 F STECKDOSENMODUL},{IDNR=},{MD=MCB 4 F STECKDOSENMODUL},{EDZ=LAPP.10399700.edz},{GTIN=4044773582628},{CTN=85366990},{TC=10399700},{BU=ST},{WU=G},{V=2},{W=0.019},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=10399700},{AAO676=10399700},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® MCB 4 F FEMALE MODULE; Modular System; Cage Clamp; Number of contacts: 4; Required slots: 1; for cross-section (min./max.): 0.5mm² - 2.5mm²; 400 V AC rms / DC according to IEC; 14 A according to IEC}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.