{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_mc_module/epic_mc_module_3_pol.prj},{NB=EPIC MC Module: 3-pol Art. Nr. 10382000},{ATN=10382000},{WG=8.0},{VPE=10},{SE=392},{EAN=4044773072976},{ARTB=EPIC MCS 3 CM STECKERMODUL},{IDNR=},{MD=EPIC MCS 3 CM STECKERMODUL},{EDZ=LAPP.10382000.edz},{GTIN=4044773072976},{CTN=85472000},{TC=10382000},{BU=ST},{WU=G},{V=1},{W=0.00758},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=10382000},{AAO676=10382000},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® MCS 3 CM MALE MODULE; Modular System; Crimp Termination; Number of contacts: 3; Required slots: 1; for cross-section (min./max.): 1.5mm² - 10mm²; 630 V AC rms / DC according to IEC; 40 A according to IEC}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.