Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® DIX - Multiple sealing insert
Bill of material
SKINTOP DIX PG 7 2x2.5 Art. Nr. 53607225
ATN
Part number
53607225
GR
Size
DIX 7225
A
Ø
8.6 mm
C
6.5 mm
AB
Number of holes
2
F
2.5 mm
MATERIAL
Material
Silicone
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices