Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
LAPP
Description
SILVYN® FCL black
Bill of material
SILVYN® FCL black Art. Nr. 55506905
EAN
International Article Number
4044773440812
ATN
Part number
55506905
ARTB
Article description
SILVYN FCL 10 BK
CLR
Color
Black
CS
Conduit Size
10
A
Thread
M5
B
Length
23 mm
C
Height
26 mm
D
Height
15 mm
E
Width
12 mm
F
Width
20 mm
VPE
Package [pc]
10
Preview - Generation
Previsualización
Oferta
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Filiales del fabricante
Seleccione un país para ver las oficinas locales