{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_gehaeuse/epic_h_b_16_gehaeuse/epic_h_b_16_ts.prj},{NB=EPIC H-B 16 TS Art. Nr. 19092000(P)},{ATN=19092000},{WG=256.3},{VPE=5},{L=93.3},{H=61},{METRIC=32},{W=0.256},{SE=457},{V=4},{EAN=4044773557190},{ARTB=EPIC H-B 16 TS M32 ZW},{IDNR=},{MD=EPIC H-B 16 TS M32 ZW},{PG=-},{M=M32},{HM=Aluminiumlegierung pulverbeschichtet grau},{MI=Stahl verzinkt},{SM=NBR},{DOP=IP 65 (verriegelt)},{PC=UL50E geprüft},{VDE=Gutachten mit Fertigungsüberwachung: VDE-REG.-Nr.:B437},{UL=UL File Number: E75770},{TEMP=-40°C bis +100°C, kurzzeitig bis +125°C},{ICP=ja},{EDZ=LAPP.19092000.edz},{TC=19092000},{GTIN=4044773557190},{CTN=85366990},{BU=ST},{WU=g},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{VER100=P}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.