歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® MS-NPT BRUSH - Cable gland brass with NPT thread
LAPP
SKINTOP® Cable glands
SKINTOP® Plastic and metal NPT cable glands
SKINTOP® cable glands nickel plated brass NPT
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/kabelverschraubungen_andere_gewindearten/skintop_kabelversc_messing_vernickelt_npt/ms_npt_brush.prj},{NB=SKINTOP MS-NPT BRUSH 1 1/4 Art. Nr. 53112057(F=19)(G=10)},{EAN=4044774898223},{ATN=53112057},{ARTB=SKINTOP MS-NPT BRUSH 1 1/4''},{NPT=NPT 1 1/4\"},{NDM=42.1640},{GEW1=NPT BRUSH 1 1/4},{SW=45},{A=49.5},{C=57.5},{D=17},{FMIN=19.0},{FMAX=28.0},{F=19},{GMIN=10.0},{GMAX=26.0},{G=10},{WG=197.5},{VPE=1},{LOGO1=1.429},{LOGO2=5.000},{LOGO3=1.071},{LOGO4=4.000},{LOGO5=20.000},{LOGO6=1.800},{LOGO7=21.100},{LOGO8=0.550},{LOGO9=21.794},{LOGO10=0.150},{LOGO11=0.1646},{LOGO12=0.300},{L1=1.000},{L2=19.000},{L3=12.800},{L4=2.700},{L5=22.000},{D1=28.50},{D2=28.60},{D3=34.10},{GEW2=42.00},{GEW2T=11.50},{SW1T=6.00},{SW2T=5.50},{L6=5.00},{D4=44.30},{R1=6.00},{K=15.00},{D5=38.10},{ALOGO=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
NPT
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
[mm]
C
C max.
[mm]
D
[mm]
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
GMIN
over braiding min.
[mm]
GMAX
over braiding max.
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINTOP® MS-NPT BRUSH 3/4...
4044774898155
53112037
SKINTOP MS-NPT BRUSH 3/4'...
NPT 3/4"
29
31.9
43.0
15
9.0
17.0
6.0
13.5
71.5
10
SKINTOP® MS-NPT BRUSH 1 ...
4044774897899
53112047
SKINTOP MS-NPT BRUSH 1''
NPT 1"
36
39.6
48.2
15
11.0
21.0
8.0
18.0
120.8
1
SKINTOP® MS-NPT BRUSH 1 1...
4044774898223
53112057
SKINTOP MS-NPT BRUSH 1 1/...
NPT 1 1/4"
45
49.5
57.5
17
19.0
28.0
10.0
26.0
197.5
1
SKINTOP® MS-NPT BRUSH 1 1...
4044774898247
53112067
SKINTOP MS-NPT BRUSH 1 1/...
NPT 1 1/2"
54
59.0
59.0
17
27.0
35.0
14.0
36.0
256.0
1
SKINTOP® MS-NPT BRUSH 2 ...
4044774898254
53112077
SKINTOP MS-NPT BRUSH 2''
NPT 2"
67
73.5
63.3
17
34.0
45.0
20.0
40.0
420.4
1
SKINTOP® MS-NPT BRUSH 2 P...
4044774899916
53112087
SKINTOP MS-NPT BRUSH 2'' ...
NPT 2"
75
83.9
72.5
17
44.0
55.0
25.0
47.0
452.7
1
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處