歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® MS-HF-M SC - Cable gland brass
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands nickel plated brass Metric
SKINTOP® Halogen-free
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_messing_vernickelt_metrisch/skintop_halogenfrei/ms_hf_m_sc.prj},{NB=SKINTOP MS-HF SC-M20x1,5 Art. Nr. 53112532(F=7_G=5)},{EAN=4044777575169},{ATN=53112532},{ARTB=SKINTOP MS-HF-M SC M20},{M=M20x1,5},{NDM=20},{SW=24},{A=26.4},{C=36.0},{D=8.0},{FMIN=7.0},{FMAX=13.0},{F=7},{GMIN=5.0},{GMAX=13.0},{G=5},{WG=39.608},{VPE=50},{L1=7.000},{L2=29.000},{D1=23.500},{R1=3.500},{L3=9.000},{L4=3.500},{L42=4.000},{L5=13.500},{D2=22.000},{L6=8.500},{R2=1.000},{Y=10.550},{L7=1.000},{D3=13.400},{L8=12.200},{D4=13.600},{L9=9.500},{D5=15.500},{D6=18.100},{L10=1.500},{LOGO1=11.500},{LOGO2=1.500},{LOGO3=3.000},{LOGO4=3.000},{LOGO5=10.000},{LOGO6=1.300},{LOGO7=10.800},{LOGO8=0.400},{LOGO9=11.294},{LOGO10=0.125},{LOGO11=0.1140},{LOGO12=0.250},{L11=3.000},{G2=13.2650},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Product number
ⁿ/ₐ
ARTB
Part description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Square
[mm]
C
C max.
[mm]
D
[mm]
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
GMIN
Diameter over braid min.
ⁿ/ₐ
GMAX
Diameter over braid max.
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINTOP MS-HF SC-M12x1,5 ...
4044777575145
53112530
SKINTOP MS-HF-M SC M12
M12x1,5
16
17.6
27.5
6.5
3.5
7.0
1.0
7.0
16.700
100
SKINTOP MS-HF SC-M16x1,5 ...
4044777575152
53112531
SKINTOP MS-HF-M SC M16
M16x1,5
20
22.0
32.0
7.0
4.5
10.0
4.0
10.0
27.506
100
SKINTOP MS-HF SC-M20x1,5 ...
4044777575169
53112532
SKINTOP MS-HF-M SC M20
M20x1,5
24
26.4
36.0
8.0
7.0
13.0
5.0
13.0
39.608
50
SKINTOP MS-HF SC-M25x1,5 ...
4044777575176
53112533
SKINTOP MS-HF-M SC M25
M25x1,5
29
31.9
37.5
8.0
9.0
17.0
7.5
17.0
60.684
25
SKINTOP MS-HF SC-M32x1,5 ...
4044777575183
53112534
SKINTOP MS-HF-M SC M32
M32x1,5
36
39.6
43.0
9.0
11.0
21.0
9.0
21.0
105.164
25
SKINTOP MS-HF SC-M40x1,5 ...
4044777575190
53112535
SKINTOP MS-HF-M SC M40
M40x1,5
45
49.5
49.5
9.0
19.0
28.0
15.0
28.0
170.630
10
SKINTOP MS-HF SC-M50x1,5 ...
4044777575206
53112536
SKINTOP MS-HF-M SC M50
M50x1,5
54
59.0
53.5
10.0
27.0
35.0
21.0
35.0
243.000
5
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處