歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® KR-M ATEX plus blue - Cable gland plastic for Ex area
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands polyamide Metric
SKINTOP® explosion proof
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_polyamid_metrisch/skintop_ex_bereich/skintop_kr_m_atex.prj},{NB=SKINTOP KR-M 25x1,5 ATEX plus blau Art. Nr. 54115435(F=6)},{IDNR=},{ATN=54115435},{M=M 25x1,5},{SW=30},{A=33.4},{C=40},{D=10},{FMIN=6},{FMAX=13},{F=6},{NDM=25.0},{P=1.5},{E=19.0},{H=13.4},{J=5.6},{K=5.5},{L=26.9},{RAL9005=},{RAL5015=x},{MATERIAL=Kunststoff},{ID=22.000},{RS=2.000},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
max.
[mm]
D
[mm]
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINTOP KR-M 12x1,5 ATEX ...
54115405
M 12x1,5
15
16.6
30
8
2
4
Plastic
SKINTOP KR-M 16x1,5 ATEX ...
54115415
M 16x1,5
19
21.1
34
8
4
6
Plastic
SKINTOP KR-M 20x1,5 ATEX ...
54115425
M 20x1,5
25
27.6
37
9
5
10
Plastic
SKINTOP KR-M 25x1,5 ATEX ...
54115435
M 25x1,5
30
33.4
40
10
6
13
Plastic
SKINTOP KR-M 32x1,5 ATEX ...
54115445
M 32x1,5
36
40.3
47
10
9
15
Plastic
SKINTOP KR-M 40x1,5 ATEX ...
54115455
M 40x1,5
46
51.6
52
10
16
23
Plastic
SKINTOP KR-M 50x1,5 ATEX ...
54115465
M 50x1,5
55
61.6
62
12
22
29
Plastic
SKINTOP KR-M 63x1,5 ATEX ...
54115475
M 63x1,5
66
73.9
71
12
29
39
Plastic
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處