您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® INOX SC NPT - Cable glands stainless steel NPT
LAPP
SKINTOP® Cable glands
SKINTOP® Plastic and metal NPT cable glands
SKINTOP® cable glands stainless steel NPT
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/kabelverschraubungen_andere_gewindearten/skintop_kabelversc_edelstahl_npt/skintop_inox_sc_npt.prj},{NB=SKINTOP INOX SC NPT-NPT 3/4 Art. Nr. 53806821(F9_G7.5)},{IDNR=},{EAN=4056155909596},{ATN=53806821},{ARTB=SKINTOP INOX SC NPT 3/4\"},{NPT=NPT 3/4\"},{GEW1=NPT 3/4},{SW=29},{A=30.8},{CMAX=46.0},{D=15},{FMIN=9},{FMAX=17},{F=9},{GMIN=7.5},{GMAX=17.0},{G=7.5},{WG=75},{VPE=5},{VER=2},{X=10.333}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
EAN
International articl number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Part description
ⁿ/ₐ
NPT
Thread
ⁿ/ₐ
SW
Wrench size
ⁿ/ₐ
A
Diameter
[mm]
CMAX
Length
[mm]
D
Length
[mm]
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
GMIN
Ø Diameter over braid min.
[mm]
GMAX
Ø Diameter over braid max.
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINTOP INOX SC NPT-NPT 1...
4056156003781
53806820
SKINTOP INOX SC NPT 1/2"
NPT 1/2"
24
25.6
43.0
15
7
13
5.0
13.0
45
5
SKINTOP INOX SC NPT-NPT 3...
4056155909596
53806821
SKINTOP INOX SC NPT 3/4"
NPT 3/4"
29
30.8
46.0
15
9
17
7.5
17.0
75
5
SKINTOP INOX SC NPT-NPT 1...
4056155909602
53806822
SKINTOP INOX SC NPT 1"
NPT 1"
36
38.2
50.5
15
11
21
9.0
21.0
121
5
SKINTOP INOX SC NPT-NPT 1...
4056155909619
53806823
SKINTOP INOX SC NPT 1 1/4...
NPT 1 1/4"
45
48.0
59.0
17
19
28
15.0
28.0
208
5
SKINTOP INOX SC NPT-NPT 1...
4056155909268
53806824
SKINTOP INOX SC NPT 1 1/2...
NPT 1 1/2"
54
58.0
63.0
17
27
35
21.0
35.0
272
5
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處