您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® INOX SC
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands Stainless Steel Metric
SKINTOP® stainless steel glands
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_edelstahl_metrisch/skintop_edelstahlverschraubung/skintop_inox_sc.prj},{NB=SKINTOP INOX-SC-M20x1,5 Art. Nr. 5380672475},{IDNR=},{EAN=4044777168989},{ATN=53806724},{ARTB=SKINTOP INOX SC M20},{M=M20x1,5},{SW=24},{A=25.6},{CMAX=35.5},{D=8},{FMIN=7},{FMAX=13.0},{F=7.0},{GMIN=5.0},{GMAX=12.5},{G=5.0},{WG=41},{VPE=5},{MAT=Edelstahl}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
EAN
International articl number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Part description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Diameter
[mm]
CMAX
Length
[mm]
D
Length
[mm]
FMIN
Clamping range min
[mm]
FMAX
Clamping range max
[mm]
GMIN
Ø Diameter over braid min.
[mm]
GMAX
Ø Diameter over braid max.
[mm]
WG
Weight approx.
[g]
VPE
Package [pc]
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SKINTOP INOX-SC-M12x1,5 ...
4044777168941
53806720
SKINTOP INOX SC M12
M12x1,5
16
17.2
29.3
6,5
4
7.0
2.0
7.0
21
5
Stainless steel
SKINTOP INOX-SC-M16x1,5 ...
4044777168965
53806722
SKINTOP INOX SC M16
M16x1,5
20
21.4
32.4
7
6
9.0
4.0
9.0
28
5
Stainless steel
SKINTOP INOX-SC-M20x1,5 ...
4044777168989
53806724
SKINTOP INOX SC M20
M20x1,5
24
25.6
35.5
8
7
13.0
5.0
12.5
41
5
Stainless steel
SKINTOP INOX-SC-M25x1,5 ...
4044777169108
53806726
SKINTOP INOX SC M25
M25x1,5
29
30.8
39.2
8
9
17.0
7.5
16.5
62
5
Stainless steel
SKINTOP INOX-SC-M32x1,5 ...
4044777169122
53806728
SKINTOP INOX SC M32
M32x1,5
36
38.2
44.6
9
11
21.0
9.0
21.0
107
5
Stainless steel
SKINTOP INOX-SC-M40x1,5 ...
4044777547586
53806731
SKINTOP INOX SC M40
M40x1,5
45
48.0
51.2
9
19
28.0
15.0
28.0
192
5
Stainless steel
SKINTOP INOX-SC-M50x1,5 ...
4044777547593
53806732
SKINTOP INOX SC M50
M50x1,5
54
58.0
56.2
10
27
35.0
21.0
35.0
253
5
Stainless steel
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處