幫助
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
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® INOX-R
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands Stainless Steel Metric
SKINTOP® stainless steel glands
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_edelstahl_metrisch/skintop_edelstahlverschraubung/skintop_inox_r.prj},{NB=SKINTOP Inox-R-M20X1,5 Art. Nr. 53806751(6)},{IDNR=},{EAN=4044776567493},{ATN=53806751},{ARTB=SKINTOP INOX-R M20X1,5},{M=M20X1,5},{FMIN=6.0},{FMAX=10.0},{F=6},{NDM=20.000},{P=1.500},{SW=24},{A=25.6},{CMAX=35.5},{D=8.0},{WG=40},{VPE=5},{VER=3},{MAT=Edelstahl}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
EAN
International articl number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Part descripton
ⁿ/ₐ
M
Thread
ⁿ/ₐ
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
SW
Wrench size
[mm]
A
Diameter
[mm]
CMAX
Length
[mm]
D
Length
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SKINTOP Inox-R-M12X1,5 ...
4044776711889
53806749
SKINTOP INOX-R M12X1,5
M12X1,5
3.0
5.0
16
17.2
29.3
6.5
21
5
Stainless steel
SKINTOP Inox-R-M16X1,5 ...
4044776567486
53806750
SKINTOP INOX-R M16X1,5
M16X1,5
4.5
7.0
20
21.4
32.4
7.0
27
5
Stainless steel
SKINTOP Inox-R-M20X1,5 ...
4044776567493
53806751
SKINTOP INOX-R M20X1,5
M20X1,5
6.0
10.0
24
25.6
35.5
8.0
40
5
Stainless steel
SKINTOP Inox-R-M25X1,5 ...
4044776567509
53806752
SKINTOP INOX-R M25X1,5
M25X1,5
7.0
13.0
29
30.8
39.2
8.0
62
5
Stainless steel
SKINTOP Inox-R-M32X1,5 ...
4044776567516
53806753
SKINTOP INOX-R M32X1,5
M32X1,5
8.0
15.0
36
38.2
44.6
9.0
106
5
Stainless steel
SKINTOP Inox-R-M40x1,5 ...
4044777141029
53806754
SKINTOP INOX-R M40x1,5
M40x1,5
15.0
23.0
45
48.0
51.2
9.0
188
5
Stainless steel
SKINTOP Inox-R-M50x1,5 ...
4044777460878
53806755
SKINTOP INOX-R M50x1,5
M50x1,5
22.0
29.0
54
58.0
56.2
10.0
246
5
Stainless steel
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處