幫助
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
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® INOX NPT - Cable glands stainless steel NPT
LAPP
SKINTOP® Cable glands
SKINTOP® Plastic and metal NPT cable glands
SKINTOP® cable glands stainless steel NPT
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/kabelverschraubungen_andere_gewindearten/skintop_kabelversc_edelstahl_npt/skintop_inox_npt.prj},{NB=SKINTOP INOX NPT-NPT 3/4 Art. Nr. 53806781(9)},{IDNR=},{EAN=4044777281282},{ATN=53806781},{ARTB=SKINTOP INOX NPT 3/4\"},{NPT=NPT 3/4''},{GEW1=NPT 3/4},{SW=29},{A=30.8},{CMAX=46.2},{D=15},{FMIN=9},{FMAX=17},{F=9},{WG=73},{VPE=5},{VER=2},{X=10.333}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
EAN
International articl number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Part description
ⁿ/ₐ
NPT
Thread
ⁿ/ₐ
SW
Wrench size
ⁿ/ₐ
A
Diameter
[mm]
CMAX
Length
[mm]
D
Length
[mm]
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINTOP INOX NPT-NPT 1/2 ...
4044777281275
53806780
SKINTOP INOX NPT 1/2"
NPT 1/2''
24
25.6
42.5
15
7
13
43
5
SKINTOP INOX NPT-NPT 3/4 ...
4044777281282
53806781
SKINTOP INOX NPT 3/4"
NPT 3/4''
29
30.8
46.2
15
9
17
73
5
SKINTOP INOX NPT-NPT 1 ...
4044777281299
53806782
SKINTOP INOX NPT 1"
NPT 1''
36
38.2
50.6
15
11
21
117
5
SKINTOP INOX NPT-NPT 1 1/...
4044777281312
53806783
SKINTOP INOX NPT 1 1/4"
NPT 1 1/4''
45
48.0
59.2
17
19
28
202
5
SKINTOP INOX NPT-NPT 1 1/...
4044777348480
53806784
SKINTOP INOX NPT 1 1/2"
NPT 1 1/2''
54
58.0
63.2
17
27
35
263
5
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處