幫助
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
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® HYGIENIC SC
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands Stainless Steel Metric
SKINTOP® stainless steel glands
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_edelstahl_metrisch/skintop_edelstahlverschraubung/skintop_hygienic_sc.prj},{NB=SKINTOP Hygienic SC-M20x1,5 Art. Nr. 53105302(F=9,G=5)},{EAN=4044777677849},{ATN=53105302},{ARTB=SKINTOP HYGIENIC SC M20x1,5},{M=M20x1,5},{NDM=20},{SW=24},{A=26.8},{B=26.8},{CMAX=46.4},{D=8.0},{FMIN=9.0},{FMAX=12.0},{F=9.0},{GMIN=5.0},{GMAX=12.0},{G=5},{WG=77.40},{VPE=5},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Product number
ⁿ/ₐ
ARTB
Part description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
CMAX
Length
[mm]
D
Length
[mm]
FMIN
Clamping range min
[mm]
FMAX
Clamping range max
[mm]
GMIN
Diameter over braid min
[mm]
GMAX
Diameter over braid max
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINTOP Hygienic SC-M12x1...
4044777677825
53105300
SKINTOP HYGIENIC SC M12x1...
M12x1,5
16
18.8
18.8
38.4
6.5
4.0
6.0
2.0
6.0
36.40
5
SKINTOP Hygienic SC-M16x1...
4044777677832
53105301
SKINTOP HYGIENIC SC M16x1...
M16x1,5
20
22.8
22.8
41.4
7.0
6.5
9.0
4.0
9.0
59.00
5
SKINTOP Hygienic SC-M20x1...
4044777677849
53105302
SKINTOP HYGIENIC SC M20x1...
M20x1,5
24
26.8
26.8
46.4
8.0
9.0
12.0
5.0
12.0
77.40
5
SKINTOP Hygienic SC-M25x1...
4044777677856
53105303
SKINTOP HYGIENIC SC M25x1...
M25x1,5
29
31.8
31.8
48.9
8.0
11.5
15.5
7.5
15.5
111.90
5
SKINTOP Hygienic SC-M32x1...
4056157294089
53105314
SKINTOP HYGIENIC SC M32x1...
M32x1,5
36
39.6
39.0
56.0
9.0
16.0
20.0
9.0
20.0
182.00
5
SKINTOP Hygienic SC-M40x1...
4056157294096
53105315
SKINTOP HYGIENIC SC M40x1...
M40x1,5
45
49.0
49.0
62.0
9.0
22.0
27.0
15.0
27.0
297.60
5
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處