歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® HYGIENIC
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands Stainless Steel Metric
SKINTOP® stainless steel glands
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_edelstahl_metrisch/skintop_edelstahlverschraubung/skintop_hygienic.prj},{NB=SKINTOP Hygienic-M20x1,5 Art. Nr. 531051209},{IDNR=},{EAN=4044777143252},{ATN=53105120},{ARTB=SKINTOP HYGIENIC M20x1,5},{M=M20x1,5},{SW=24},{A=26.8},{B=26.8},{CMAX=46.4},{D=8.0},{FMIN=9.0},{FMAX=12.0},{F=9.0},{WG=75.75},{VPE=5},{VER=3},{MAT=Edelstahl}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
EAN
International articl number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Part description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
CMAX
Length
[mm]
D
Length
[mm]
FMIN
Clamping range min
[mm]
FMAX
Clamping range max
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SKINTOP Hygienic-M12x1,5 ...
4044777092314
53105100
SKINTOP HYGIENIC M12x1,5
M12x1,5
16
18.8
18.8
38.4
6.5
4.0
6.0
36.00
5
Stainless steel
SKINTOP Hygienic-M16x1,5 ...
4044776767411
53105110
SKINTOP HYGIENIC M16x1,5
M16x1,5
20
22.8
22.8
43.4
7.0
6.5
9.0
58.05
5
Stainless steel
SKINTOP Hygienic-M20x1,5 ...
4044777143252
53105120
SKINTOP HYGIENIC M20x1,5
M20x1,5
24
26.8
26.8
46.4
8.0
9.0
12.0
75.75
5
Stainless steel
SKINTOP Hygienic-M25x1,5 ...
4044776767428
53105130
SKINTOP HYGIENIC M25x1,5
M25x1,5
29
31.8
31.8
48.9
8.0
11.5
15.5
109.70
5
Stainless steel
SKINTOP Hygienic-M32x1,5 ...
4044776767435
53105140
SKINTOP HYGIENIC M32x1,5
M32x1,5
36
39.6
39.0
56.0
9.0
16.0
20.0
178.70
5
Stainless steel
SKINTOP Hygienic-M40x1,5 ...
4044778445898
53105141
SKINTOP HYGIENIC M40x1,5
M40x1,5
45
49.0
49.0
62.0
9.0
22.0
27.0
0.00
5
Stainless steel
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處