歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® ZS-M-XL - Brass fitting without recess with long connection thread
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Adapter
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_adapter/zs_m_xl.prj},{NB=SKINDICHT ZS-M-XL 20x1,5 Art. Nr. 52104385},{IDNR=},{EAN=4044773179880},{ATN=52104385},{ARTB=SKINDICHT ZS-M-XL 20x1,5/16},{M=M 20x1,5},{NDM=20.0},{P=1.5},{PG=PG 16},{DA=22.5},{KDM=21.2},{SW=24},{A=26.2},{C=23.5},{D=10.0},{E=8.0},{F=15.0},{G=12.5},{K=4.0},{WG=6.5},{VPE=50},{MATERIAL=Messing vernickelt},{MX=20x1,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
EAN
Int. Part number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article designation
ⁿ/ₐ
M
Outer thread
ⁿ/ₐ
PG
Inner thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
Length
[mm]
D
Thread length
[mm]
E
Thread length
[mm]
F
Diameter
[mm]
G
Length
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SKINDICHT ZS-M-XL 12x1,5 ...
4044773180091
52104335
SKINDICHT ZS-M-XL 12x1,5/...
M 12x1,5
PG 7
14
15.5
20.0
10.0
7.0
8.0
9.0
6.0
100
Brass, nickel-plated
SKINDICHT ZS-M-XL 16x1,5 ...
4044773180046
52104345
SKINDICHT ZS-M-XL 16x1,5/...
M 16x1,5
PG 9
18
20.0
20.5
10.0
7.0
12.0
9.5
11.6
100
Brass, nickel-plated
SKINDICHT ZS-M-XL 20x1,5 ...
4044773179972
52104365
SKINDICHT ZS-M-XL 20x1,5/...
M 20x1,5
PG 11
22
24.0
21.0
10.0
7.0
15.0
10.0
17.2
100
Brass, nickel-plated
SKINDICHT ZS-M-XL 20x1,5 ...
4044773179934
52104375
SKINDICHT ZS-M-XL 20x1,5/...
M 20x1,5
PG 13,5
22
24.0
22.5
10.0
7.5
15.0
11.5
17.5
100
Brass, nickel-plated
SKINDICHT ZS-M-XL 20x1,5 ...
4044773179880
52104385
SKINDICHT ZS-M-XL 20x1,5/...
M 20x1,5
PG 16
24
26.2
23.5
10.0
8.0
15.0
12.5
6.5
50
Brass, nickel-plated
SKINDICHT ZS-M-XL 25x1,5 ...
4044773179828
52104405
SKINDICHT ZS-M-XL 25x1,5/...
M 25x1,5
PG 21
30
33.0
26.0
11.0
9.0
20.0
13.5
31.0
50
Brass, nickel-plated
SKINDICHT ZS-M-XL 32x1,5 ...
4044773179682
52104415
SKINDICHT ZS-M-XL 32x1,5/...
M 32x1,5
PG 29
40
42.5
29.5
13.0
9.5
27.0
15.0
56.8
25
Brass, nickel-plated
SKINDICHT ZS-M-XL 40x1,5 ...
4044773179507
52104425
SKINDICHT ZS-M-XL 40x1,5/...
M 40x1,5
PG 36
50
54.0
32.5
13.0
12.0
34.0
17.5
95.0
10
Brass, nickel-plated
SKINDICHT ZS-M-XL 50x1,5 ...
4044773179460
52104435
SKINDICHT ZS-M-XL 50x1,5/...
M 50x1,5
PG 42
57
60.0
36.0
14.0
16.0
44.0
20.0
115.5
10
Brass, nickel-plated
SKINDICHT ZS-M-XL 63x1,5 ...
4044773179415
52104445
SKINDICHT ZS-M-XL 63x1,5/...
M 63x1,5
PG 48
66
70.0
37.0
14.0
17.0
54.0
21.0
195.2
10
Brass, nickel-plated
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處