歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® SM - Lock nut brass
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories PG
SKINDICHT® Counter nuts
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_pg/skindicht_gegenmuttern/sm.prj},{NB=SKINDICHT SM PG 16 Art. Nr. 52003530},{IDNR=},{ATN=52003530},{PG=PG 16},{DA=22.5},{KDM=21.2},{SW=26},{A=29.0},{B=3.0},{MATERIAL=Messing vernickelt},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ATN
Part number
ⁿ/ₐ
PG
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
B
Width
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINDICHT SM PG 7 Ar...
52003490
PG 7
15
16.6
2.8
Brass, nickel-plated
SKINDICHT SM PG 9 Ar...
52003500
PG 9
18
20.0
2.8
Brass, nickel-plated
SKINDICHT SM PG 11 A...
52003510
PG 11
21
23.5
3.0
Brass, nickel-plated
SKINDICHT SM PG 13,5 ...
52003520
PG 13,5
23
25.5
3.0
Brass, nickel-plated
SKINDICHT SM PG 16 A...
52003530
PG 16
26
29.0
3.0
Brass, nickel-plated
SKINDICHT SM PG 21 A...
52003540
PG 21
32
35.5
3.5
Brass, nickel-plated
SKINDICHT SM PG 29 A...
52003550
PG 29
41
45.0
4.0
Brass, nickel-plated
SKINDICHT SM PG 36 A...
52003560
PG 36
51
56.0
5.0
Brass, nickel-plated
SKINDICHT SM PG 42 A...
52003570
PG 42
60
65.0
5.0
Brass, nickel-plated
SKINDICHT SM PG 48 A...
52003580
PG 48
64
69.0
5.5
Brass, nickel-plated
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處