歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® SHZ-M-XL - Cable gland with single clamp and long connection thread
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal Metric
SKINDICHT® strain relief / Bending protection
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunst_oder_metall_metrisch/skindicht_zugentlastung_biegeschutz/shz_m_xl.prj},{NB=SKINDICHT SHZ-M-XL 20x1,5 Art. Nr. 52106745(F=8)},{EAN=4044773169836},{ATN=52106745},{M=M 20x1,5},{ID=17.000},{RS=1.500},{FMIN=8.0},{FMAX=13.5},{F=8},{NDM=20.0},{P=1.5},{GEW2=PG 16},{PG1=22.5},{KD1=21.2},{SW1=24},{A1=26.2},{SW2=24},{A2=27.4},{C=45.5},{D=10.0},{E=18.5},{G=36.0},{H=13.5},{J=4.3},{K=4.0},{L=28.5},{N=5.0},{SCH=2.0},{MATERIAL=Messing vernickelt},{MX=20x1,5},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
M
Connection thread
ⁿ/ₐ
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
SW1
Wrench size
[mm]
A1
Width across corners
[mm]
SW2
Wrench size
[mm]
A2
Width across corners
[mm]
C
[mm]
D
[mm]
MATERIAL
Material
ⁿ/ₐ
VPE
Package [pc]
ⁿ/ₐ
SKINDICHT SHZ-M-XL 12x1,5...
4044773170115
52106705
M 12x1,5
5.0
5.0
14
15.5
15
17.0
35.0
10.0
Brass, nickel-plated
50
SKINDICHT SHZ-M-XL 16x1,5...
4044773170054
52106715
M 16x1,5
5.0
8.0
18
20.0
17
19.3
38.0
10.0
Brass, nickel-plated
50
SKINDICHT SHZ-M-XL 20x1,5...
4044773169997
52106725
M 20x1,5
7.0
10.0
22
24.0
20
22.8
39.0
10.0
Brass, nickel-plated
25
SKINDICHT SHZ-M-XL 20x1,5...
4044773169904
52106735
M 20x1,5
7.0
13.0
22
24.0
22
25.1
43.5
10.0
Brass, nickel-plated
25
SKINDICHT SHZ-M-XL 20x1,5...
4044773169836
52106745
M 20x1,5
8.0
13.5
24
26.2
24
27.4
45.5
10.0
Brass, nickel-plated
25
SKINDICHT SHZ-M-XL 25x1,5...
4044773169768
52106755
M 25x1,5
11.0
20.0
30
33.0
30
34.3
51.5
11.0
Brass, nickel-plated
25
SKINDICHT SHZ-M-XL 32x1,5...
4044773169690
52106765
M 32x1,5
18.0
27.0
40
42.5
41
47.0
58.0
13.0
Brass, nickel-plated
10
SKINDICHT SHZ-M-XL 40x1,5...
4044773169621
52106775
M 40x1,5
24.0
31.0
50
54.0
50
57.4
65.0
13.0
Brass, nickel-plated
10
SKINDICHT SHZ-M-XL 50x1,5...
4044773169553
52106785
M 50x1,5
30.0
42.5
57
60.0
57
65.4
70.0
14.0
Brass, nickel-plated
5
SKINDICHT SHZ-M-XL 63x1,5...
4044773169478
52106795
M 63x1,5
36.0
47.0
66
70.0
64
73.5
72.0
14.0
Brass, nickel-plated
5
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處