幫助
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
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® MINI NBR - Mini cable gland brass
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal Metric
SKINDICHT® special seal cable glands
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunst_oder_metall_metrisch/skindicht_spezial_dicht_kabelversc/mini_m.prj},{NB=SKINDICHT MINI M6x1 Art. Nr. 52001860(F=2)},{IDNR=},{EAN=4044773412703},{ATN=52001860},{ARTB=SKINDICHT MINI M6x1 NBR},{M=M6x1},{D1=6.0},{M2=M8x1},{D2=8.0},{P=1.0},{SW=9},{CMIN=16.7},{CMAX=19.7},{A=10.0},{C=19.5},{D=5.0},{E=5.0},{H=6.7},{J=1.0},{N=2.3},{FMIN=2.0},{FMAX=3.0},{F=2},{WG=5.7},{MATERIAL=Messing vernickelt},{ID=4.000},{RS=1.500},{VPE=50},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
CMIN
[mm]
CMAX
[mm]
D
[mm]
FMIN
Clamping range
[mm]
FMAX
Clamping range
[mm]
WG
Weight
[g]
MATERIAL
Material
ⁿ/ₐ
VPE
Package [pc]
ⁿ/ₐ
SKINDICHT® MINI NBR M6x1 ...
4044773412703
52001860
SKINDICHT MINI M6x1 NBR
M6x1
9
16.7
19.7
5.0
2.0
3.0
5.7
Brass, nickel-plated
50
SKINDICHT® MINI NBR M8x1 ...
4044773412321
52001880
SKINDICHT MINI M8x1 NBR
M8x1
11
17.9
21.5
5.0
3.5
5.5
7.9
Brass, nickel-plated
50
SKINDICHT® MINI NBR M10x1...
4044777463329
52001895
SKINDICHT MINI M10x1 NBR
M10x1
14
18.3
22.3
5.0
5.5
7.0
10.0
Brass, nickel-plated
50
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處