幫助
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
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® CN-M - Cable gland Stainless steel
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal Metric
SKINDICHT® special seal cable glands
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunst_oder_metall_metrisch/skindicht_spezial_dicht_kabelversc/cn_m.prj},{NB=SKINDICHT CN-M 20x1,5 Art. Nr. 52032620(F=11)},{IDNR=},{ATN=52032620},{M=M 20x1,5},{NDM=20.000},{KDM=18.160},{SW=24},{NDM1=21.000},{KDM1=19.160},{A=26.5},{C=31},{D=10},{FMIN=11.0},{FMAX=15.0},{F=11},{E=13.000},{H=1.500},{K=3.200},{N=3.300},{MATERIAL=Edelstahl},{ID=17.000},{RS=2.000},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINDICHT CN-M 12x1,5/1 ...
52032580
M 12x1,5/1
17
18.5
27
10
3.5
5.0
Stainless steel
SKINDICHT CN-M 12x1,5/2 ...
52032590
M 12x1,5/2
17
18.5
27
10
5.0
6.5
Stainless steel
SKINDICHT CN-M 12x1,5/3 ...
52032600
M 12x1,5/3
17
18.5
27
10
6.5
8.0
Stainless steel
SKINDICHT CN-M 16x1,5 ...
52032610
M 16x1,5
19
21.0
30
10
8.0
10.5
Stainless steel
SKINDICHT CN-M 20x1,5 ...
52032620
M 20x1,5
24
26.5
31
10
11.0
15.0
Stainless steel
SKINDICHT CN-M 25x1,5 ...
52032630
M 25x1,5
30
33.0
36
11
16.0
20.5
Stainless steel
SKINDICHT CN-M 32x1,5 ...
52032640
M 32x1,5
36
40.0
41
13
21.0
25.5
Stainless steel
SKINDICHT CN-M 40x1,5 ...
52032650
M 40x1,5
46
51.0
44
13
28.5
33.0
Stainless steel
SKINDICHT CN-M 50x1,5 ...
52032660
M 50x1,5
55
60.0
48
14
37.0
42.0
Stainless steel
SKINDICHT CN-M 63x1,5 ...
52032670
M 63x1,5
70
76.0
51
14
46.0
52.0
Stainless steel
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處