幫助
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
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® MSK-M ATEX for SILVYN® EDU-AS / EMC AS-CU
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems metal
Galvanized steel versions
SILVYN® MSK-M ATEX
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_aus_metall/silvyn_as_edu_as_as_p/silvyn_msk_m_atex/silvyn_msk_m_atex_edu_as.prj},{NB=SILVYN MSK-M ATEX Art. Nr. 55506037(F=9)},{EAN=4044776568438},{ATN=55506037},{ARTB=SILVYN MSK-M 25x1,5 EDU ATEX},{M=M25x1,5},{NDM=25},{P=1.5},{SW1=29},{SW2=29},{SW3=29},{A=31.9},{C=55.5},{D=8.0},{E=15.5},{FMIN=9.0},{FMAX=15.5},{F=9},{WG=103.2},{VPE=5},{VER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Product number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW1
Wrench size
[mm]
SW2
Wrench size
[mm]
SW3
Wrench size
[mm]
A
[mm]
C
[mm]
D
[mm]
E
[mm]
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
WG
Weight
[g]
VPE
Package [pc]
[St]
SILVYN MSK-M ATEX Ar...
4044776568339
55506018
SILVYN MSK-M 12x1,5 EDU A...
M12x1,5
16
16
17
17.6
43.5
6.5
6.0
3.0
6.0
30.2
5
SILVYN MSK-M ATEX Ar...
4044776568346
55506019
SILVYN MSK-M 16x1,5 EDU A...
M16x1,5
20
20
21
23.0
47.0
7.0
8.5
4.5
8.5
49.2
5
SILVYN MSK-M ATEX Ar...
4044776568421
55506036
SILVYN MSK-M 20x1,5 EDU A...
M20x1,5
24
24
25
27.0
52.5
8.5
11.5
7.0
11.5
71.2
5
SILVYN MSK-M ATEX Ar...
4044776568438
55506037
SILVYN MSK-M 25x1,5 EDU A...
M25x1,5
29
29
29
31.9
55.5
8.0
15.5
9.0
15.5
103.2
5
SILVYN MSK-M ATEX Ar...
4044776568445
55506038
SILVYN MSK-M 32x1,5 EDU A...
M32x1,5
36
36
36
39.6
71.5
9.0
20.5
11.0
20.5
190.0
5
SILVYN MSK-M ATEX Ar...
4044776568452
55506039
SILVYN MSK-M 40x1,5 EDU A...
M40x1,5
45
45
45
49.5
75.5
9.0
27.5
19.0
27.5
297.0
1
SILVYN MSK-M ATEX Ar...
4044776568469
55506040
SILVYN MSK-M 50x1,5 EDU A...
M50x1,5
54
54
54
59.0
81.0
10.0
36.5
27.0
35.0
408.0
1
SILVYN MSK-M ATEX Ar...
4044776568476
55506041
SILVYN MSK-M 63x1,5 EDU A...
M63x1,5
67
67
66
73.5
87.0
15.0
47.5
34.0
45.0
646.6
1
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處