幫助
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
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® MPC gray
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems plastic
Flexible with PVC spiral
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_aus_kstoff/silvyn_el_eloe_elt/silvyn_mpc_g.prj},{NB=SILVYN MPC grau Art. Nr. 55502452},{EAN=4044774852713},{ATN=55502452},{ARTB=SILVYN MPC-25-PG21},{CLRVIS=Grey},{DES=PG Thread},{CT=MPC},{NW=22},{CS=25},{A=PG21},{T1=PG21},{NDM=28.3000},{KDM=26.7800},{B=12},{C=30},{D=42},{E=19.0},{F=37},{CNSMAT=Nylon PA66},{NL=19.000},{LT=35.000},{HAC=41.000},{HL=6.000},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
CLRVIS
Color
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Width across flats
[mm]
VPE
Package [pc]
[ST]
SILVYN MPC gray Art. ...
4044774852393
55502496
SILVYN MPC-12-PG9
Gray
PG Thread
10
12
PG9
10
27
24
9.0
23
10
SILVYN MPC gray Art. ...
4044774852386
55502497
SILVYN MPC-16-PG11
Gray
PG Thread
12
16
PG11
10
29
28
10.5
25
10
SILVYN MPC gray Art. ...
4044774852379
55502498
SILVYN MPC-16-PG13
Gray
PG Thread
14
16
PG13.5
10
27
28
10.5
25
10
SILVYN MPC gray Art. ...
4044774852720
55502451
SILVYN MPC-20-PG16
Gray
PG Thread
17
20
PG16
11
29
33
14.5
30
10
SILVYN MPC gray Art. ...
4044774852713
55502452
SILVYN MPC-25-PG21
Gray
PG Thread
22
25
PG21
12
30
42
19.0
37
10
SILVYN MPC gray Art. ...
4044774852706
55502453
SILVYN MPC-30-PG29
Gray
PG Thread
29
30
PG21
12
30
45
24.5
41
10
SILVYN MPC gray Art. ...
4044774852690
55502454
SILVYN MPC-32-PG29
Gray
PG Thread
29
32
PG29
12
32
48
24.5
45
10
SILVYN MPC gray Art. ...
4044774852683
55502455
SILVYN MPC-40-PG36
Gray
PG Thread
36
40
PG36
12
33
60
33.0
60
2
SILVYN MPC gray Art. ...
4044774852676
55502456
SILVYN MPC-50-PG42
Gray
PG Thread
48
50
PG42
12
39
64
39.0
60
2
SILVYN MPC gray Art. ...
4044774852669
55502457
SILVYN MPC-63-PG48
Gray
PG Thread
56
63
PG48
12
40
76
48.0
73
2
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處