歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® MPC 90° M grey
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems plastic
Flexible with PVC spiral
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_aus_kstoff/silvyn_el_eloe_elt/silvyn_mpc_m_90_g.prj},{NB=SILVYN MPC-M 90 grau Art. Nr. 55502366},{EAN=4044774852829},{ATN=55502366},{ARTB=SILVYN MPC90°-20-M20},{CLRVIS=Grey},{DES=Metric Thread},{CT=MPC},{NW=-},{CS=20},{T1=M20},{NDM=20.0000},{KDM=18.1600},{A=M20x1.5},{B=13},{C=39},{D=33},{E=14.5},{F=27},{R=30.425},{W=3.000},{L=21.900},{TFL2=1.500},{TFL3=1.400},{X=30.000},{Y=6.500},{C2=22.750},{BD=18.000},{BAF=17.000},{CNSMAT=Nylon PA66},{E2=14.00},{VER=1.000},{SW=30.000},{CNL=23.000},{RL=27.000},{RD=20.000},{CC=29.000},{NL=16.000},{LT=28.000},{NETF=32.000},{NETFL=3.000},{TFL=3.000},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
CLRVIS
Color
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
[mm]
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
VPE
Package [pc]
[ST]
SILVYN® MPC 90° M grey ...
4044774852652
55502458
SILVYN MPC90°-16-M16
Gray
Metric Thread
12
16
M16x1.5
11
38
28
10.5
22
10
SILVYN® MPC 90° M grey ...
4044774852645
55502459
SILVYN MPC90°-16-M20
Gray
Metric Thread
12
16
M20x1.5
13
38
28
10.5
27
10
SILVYN® MPC 90° M grey ...
4044774852829
55502366
SILVYN MPC90°-20-M20
Gray
Metric Thread
-
20
M20x1.5
13
39
33
14.5
27
10
SILVYN® MPC 90° M grey ...
4044774852812
55502367
SILVYN MPC90°-25-M25
Gray
Metric Thread
-
25
M25x1.5
15
48
42
19.0
33
10
SILVYN® MPC 90° M grey ...
4044774852805
55502368
SILVYN MPC90°-32-M32
Gray
Metric Thread
29
32
M32x1.5
16
58
48
24.5
40
10
SILVYN® MPC 90° M grey ...
4044774852799
55502369
SILVYN MPC90°-40-M40
Gray
Metric Thread
36
40
M40x1.5
16
97
60
33.0
50
2
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處