您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
FIPLOCK® PA12 Heavy duty
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
Use in Railway application
FIPLOCK® PA12
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/fiplock/fiplock_pa12/fiplock_hpdf_black.prj},{NB=FIPLOCK HPDF Art. Nr. 61803968},{IDNR=},{EAN=4044777578153},{ATN=61803968},{ARTB=FIPLOCK HPDF 17/16,1x21,1 BK 50M},{FB=Black},{NW=17},{NWM=20},{P=Rough},{ID=16.1},{AD=21.1},{R=35},{WG=75},{VPE=50},{T=0.40},{L=47},{RADIUS=0.60},{L1=2.49}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
FB
Color
ⁿ/ₐ
NW
Nominal width
[mm]
NWM
Nominal width metric
[mm]
P
Profil
ⁿ/ₐ
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
R
Bend radius
[mm]
WG
Weight
[g/m]
VPE
Package
[m]
FIPLOCK® PA12 Heavy duty ...
4044777578122
61803965
FIPLOCK HPDF 7/6,0x10,0 B...
Black
7
10
Fine
6.0
10.0
15
25
50
FIPLOCK® PA12 Heavy duty ...
4044777578139
61803966
FIPLOCK HPDF 10/9,2x12,8 ...
Black
10
12
Fine
9.2
12.8
20
31
50
FIPLOCK® PA12 Heavy duty ...
4044777578146
61803967
FIPLOCK HPDF 12/11,8x15,7...
Black
12
16
Fine
11.8
15.7
25
42
50
FIPLOCK® PA12 Heavy duty ...
4044777578153
61803968
FIPLOCK HPDF 17/16,1x21,1...
Black
17
20
Rough
16.1
21.1
35
75
50
FIPLOCK® PA12 Heavy duty ...
4044777578160
61803969
FIPLOCK HPDF 23/22,0x28,5...
Black
23
25
Rough
22.0
28.5
40
120
50
FIPLOCK® PA12 Heavy duty ...
4044777578177
61803970
FIPLOCK HPDF 29/28,3x34,7...
Black
29
32
Rough
28.3
34.7
50
150
50
FIPLOCK® PA12 Heavy duty ...
4044777578184
61803971
FIPLOCK HPDF 36/35,8x42,3...
Black
36
40
Rough
35.8
42.3
60
190
25
FIPLOCK® PA12 Heavy duty ...
4044777578191
61803972
FIPLOCK HPDF 48/46,7x54,2...
Black
48
50
Rough
46.7
54.2
70
250
25
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處