歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® SOLAR 4 F - Solar Connectors
LAPP
EPIC® Industrial Connectors
EPIC® Solar connectors
EPIC® SOLAR 4
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/epic_solarsteckverbinder/epic_solar_4/epic_solar_4_f.prj},{NB=EPIC SOLAR 4 F Art. Nr. 44428261(F=5.2)},{ATN=44428261},{FMIN=5.2},{FMAX=6.5},{WG=9.5},{VPE=100},{EAN=4064727050300},{ARTB=EPIC SOLAR 4 F 2.5mm²},{Q=2.5},{GTIN=4044774878997},{CTN=85369010},{TC=EPIC SOLAR 4 F 2.5mm²},{IDNR=},{W=0.095},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lapp.com/},{AAQ326=https://www.lapp.com/en/en/epic-solar-4-f/p/44428261},{AAO676=44428261},{CNS_ELECTRO_MATERIAL=Polyamide (PA)},{DESCRIPTION_LONG=Solar connector, Socket; Crimp termination; For cross-section (min./max.): 2.5 mm²; 22 A after IEC; 1000 V AC rms / DC after IEC; Housing base material: Polyamide; Material contact: Brass Tin-plated;},{DESCRIPTION_SHORT=EPIC SOLAR 4 F 2.5mm²},{BAH005=1000},{F=5.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
FMIN
Clamping range MIN
[mm]
FMAX
Clamping range MAX
[mm]
Q
Cross-section
[mm2]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
EPIC® SOLAR 4 F Art....
4064727050300
44428261
EPIC SOLAR 4 F 2.5mm²
5.2
6.5
2.5
9.5
100
EPIC® SOLAR 4 F Art....
4064727050324
44428263
EPIC SOLAR 4 F 4...6mm²
5.0
7.2
4 - 6
9.5
100
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處