{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_gehaeuse/epic_h_b_16_gehaeuse/epic_h_b_16_tgh.prj},{NB=EPIC H-B 16 TGH Art. Nr. 79100400(P)},{ATN=79100400},{WG=276.0},{VPE=5},{SE=456},{V=4},{EAN=4044773469622},{ARTB=EPIC H-B 16 TGH M32},{IDNR=},{MD=EPIC H-B 16 TGH M32},{PG=-},{M=M32},{EDZ=LAPP.79100400.edz},{GTIN=4044773469622},{CTN=85369010},{TC=79100400},{BU=ST},{WU=g},{W=0.276},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=79100400},{AAO676=79100400},{CNS_ELECTRO_MATERIAL=Aluminium die casting},{DESCRIPTION_LONG=EPIC® H-B 16 TGH M32 ; Hoods; Size: 16B; Connector design: High; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65},{VER100=P}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.