Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® MS-SC - EMC cable gland brass
Bill of material
SKINTOP MS-SC PG 9 Art. Nr. 53112210
ATN
Part number
53112210
PG
Thread
PG 9
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
G
Stretching diameter (spring)
mm
Enter value for G
Stretching diameter (spring)
mm
cm
inch
ft
SW
Wrench size
17 mm
A
Width across corners
18.9 mm
C
29.0 mm
D
6.0 mm
FMIN
Clamping range min.
3.0 mm
FMAX
Clamping range max.
8.0 mm
GMAX
8.0 mm
MATERIAL
Material
Brass, nickel-plated
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady