Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® RWV-M - Angle gland die cast zinc
Bill of material
SKINDICHT RWV-M 40x1,5 Art. Nr. 52107850
ATN
Part number
52107850
M
Thread
M 40x1,5
FMIN
Clamping range min.
23.0 mm
FMAX
Clamping range max.
32.0 mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
SW1
Wrench size
42 mm
A1
Width across corners
44.0 mm
SW2
Wrench size
40 mm
A2
Width across corners
43.5 mm
SW3
Wrench size
46 mm
A3
Width across corners
50.6 mm
B
43.0 mm
C
53.1 mm
D
15.5 mm
G
35.0 mm
L
43.0 mm
MATERIAL
Material
Pressure casting, nickel-plated
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady