Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® SHZ-M - Cable gland with single clamp
Bill of material
SKINDICHT SHZ-M 32x1,5 Art. Nr. 52106760
EAN
International article number
4044773169737
ATN
Article number
52106760
M
Connection thread
M 32x1,5
FMIN
Clamping range min.
18.0 mm
FMAX
Clamping range max.
27.0 mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
SW1
Wrench size
40 mm
A1
Width across corners
42.5 mm
SW2
Wrench size
41 mm
A2
Width across corners
47.0 mm
C
53.0 mm
D
8.0 mm
MATERIAL
Material
Brass, nickel-plated
VPE
Package [pc]
10
Preview - Generation
Previsualización
Oferta
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Filiales del fabricante
Seleccione un país para ver las oficinas locales