Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
LAPP
Description
SKINDICHT® MR-M ATEX - Reducer brass ATEX
Bill of material
SKINDICHT MR-M 40x1,5 / 32x1,5 ATEX Art. Nr. 52104574
EAN
Int. Part number
4044773177534
ATN
Part number
52104574
ARTB
Article designation
SKINDICHT MR-M ATEX 40x1,5/32x1,5
M1
Outer thread
M 40x1,5
M2
Inner thread
M 32x1,5
SW
Wrench size
41 mm
A
Width across corners
45.6 mm
C
Length
16.5 mm
D
Thread length
8.0 mm
WG
Weight
79.5 g
VPE
Package [pc]
10
MATERIAL
Material
Brass, nickel-plated
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices